NON-CONTACT SAFETY SWITCHES 

Sensor PRO
RFID safety switches

sensor PRO RFID safety switches are ideally suited for monitoring of moveable guards complying with the highest applicable safety standards.

sensor_pro_snh

FLEXIBLE, TAMPER-PROOF + HIGHLY RELIABLE NON-CONTACT SAFETY SWITCHES

sensor PRO RFID safety switches are ideally suited for applications, which demand a high degree of manipulation protection. The integrated OSSD outputs allow a direct connection to the safety controller, making installation easy and cost-effective. The design of the RFID Safety Switches provides various mounting options allowing fully flexibility in use. 

CHARACTERISTICS OF THE SENSOR PRO RFID SAFETY SWITCHES

  • Stand-alone device for applications up to PL e
  • Individually coded sensors
  • Diverse mounting options
  • High misalignment tolerances as well as shock and vibration resistance
  • Series connection of up to 30 sensors

ADVANTAGES OF THE SENSOR PRO RFID SAFETY SWITCHES

  • No additional safety modules necessary
  • Manipulation protection according to the required safety application
  • High degree of flexibility when mounting the sensor and actuator
  • High levels of machine availability and reliability
  • Cost- and time-efficient solution for the use of multiple sensors

VARIANTS WITH DIFFERENT CONNECTION TYPES AVAILABLE TO PROVIDE FLEXIBILITY IN MOUNTING AND INSTALLATION

BLOCK-SHAPED DESIGN

The compact design of the RFID safety switches allows space-saving mounting.
 

view product

RECTANGLE-SHAPED DESIGN

The slim design of the RFID safety switches is ideally suited for mounting on profile rails e.g. of safety fences.

view product

Connectors

Different connectors provide a comprehensive solution for serial wiring of the RFID safety switches.
 

view product

Integrating sensor technology correctly

download our guide for free!

DOWNLOADS

Safety - Catalog

0860.1 | 14 MB

Safety Service - Machine Safety

0875.1 | 477 KB

CONTACT

Do you need further product information?
Please contact our experts.

Call: +49 951 9324 999

SEND REQUEST