SAFETY COMMAND DEVICES 

Sensor PRO
EMERGENCY-STOPs

sensor PRO emergency stops are used for reliable and safe stopping of machines and systems complying with the applicable standards.

sensor_pro_snh

FLEXIBLE, RELIABLE + ROBUST SAFETY COMMAND DEVICES

sensor PRO emergency stops are available as ready-to-use or configurable devices which enable highest flexibility to meet any application request. Wieland’s emergency stop switches are optionally available with self-monitoring contact blocks to guarantee best functional safety. In addition, variants with M12 connection allow easy and quick installation on-site.

CHARACTERISTICS OF THE SENSOR PRO EMERGENCY-STOPS

  • Ready-to-use or configurable emergency stops
  • Tamper-proof according to applicable guidelines/standards
  • Variants with self-monitoring contact blocks
  • Switching position indicator
  • Suitable for applications up to IP69K

ADVANTAGES OF THE SENSOR PRO EMERGENCY-STOPS

  • Customized solutions or standard solutions for all application requirements
  • Reliable and safe machine/plant stop in the event of an emergency
  • Detection of improper assembly or damage to the contact block
  • Fast troubleshooting on site due to the switching position display of the emergency stop actuator
  • Reliable use under harsh environmental conditions

M12 VARIANTS - NOW AVAILABLE

READY-TO-USE SOLUTIONS AVAILABLE IMMEDIATELY

  • Simply connect with standardized M12 connectors
  • Reduced cabling and fast integration through Plug&Play
  • Suitable for installation in the field, panel and cabinet
  • Surface and panel mount versions
  • Variants for surface or front panel mounting
  • Suitable for applications up to PL e/ SIL 3 with corresponding evaluation unit

MODULAR SYSTEM

CONTACT BLOCKs

The wide range of contact blocks are characterized by tool-free installation, self-cleaning contacts and a modular system to provide reliable and customized emergency stops.
 

TO THE contact blocks

Actuators

The huge portfolio of different actuators provides solutions for any applications. Variants with twist or key release and protective collar or shroud are available. 

TO THE Actuating elements

Housing

Robust design for surface-mounted emergency stops. The housing can be easily and individually equipped with all available actuators and contact blocks.

TO THE housing element

Integrating sensor technology correctly

download our guide for free!

DOWNLOADS

Safety - Catalog

0860.1 | 14 MB

Safety Service - Machine Safety

0875.1 | 477 KB

CONTACT

Do you need further product information?
Please contact our experts.

Call: +49 951 9324 999

SEND REQUEST