HMI Panels 

HMI ECO TOUCH PANELS

All machine data at a glance: HMI panels visualize status reports and diagnostic information reliably during machine operation

HMI ECO TOUCH PANELS
Visualization, usability and diagnosis

The industrial grade HMI ECO touch panels have become essential for all machines and systems as they are purposefully used for visualization, operation and diagnosis purposes. Critical machine status information are immediately visible to the operator to reach the highest level of overall equipment effectiveness. HMI panels allow a smooth operation of a machine and in case of a machine failure enable the initiation of adequate counter-measures since all important machine data are available.

Together with the samos® PRO safety controller, the HMI forms an ideal solution for your complete automation.

With the “MyLogo” campaign we are offering you a customized design with your own logo and individual color scheme.

FEATURES OF THE HMI ECO TOUCH PANELS

  • Screen sizes: 4.3“, 7“, 10“, 12.1“, 15“ that are served with the same project file
  • Interfaces: 1x RJ45, 1x RS232, 1x RS485, 2x USB that allow simple programming, configuration and quick commissioning via USB, Ethernet or Serial with hmiPLAN software
  • Event and scheduled controlled processes as well as scripts enable the HMI to take on control tasks
  • Integrated data logger with graphical visualization and alarm notifications via mail
  • Allows up to 6 links with different PLCs via PROFINET, EtherNET/IP and Modbus
  • Seamless data transfer of variables, tags and variable addresses thanks to the well-thought-out solution of the HMI panel and samos®PRO safety controller
  • Resistive 4 wire touch screen
  • Integrated Virtual Networking Computing (VNC) Server
  • Individual and customized HMI panels available (MOQ > 100 pcs)
HMI ECO Touch Panel

communication
Easy data exchange 

  • Seamless data exchange between the visualization software hmiPLAN and the planning software samos® PLAN6
  • Convenient data exchange with common PLC manufacturers with export and import functions
  • Flexible communication due to connection with over 40 PLC and device manufacturers
Exchange between samos® PLAN and hmiPLAN

VNC functionality
comfortable operation via smartphones and tablets

Through the integration of Virtual Network Computing (VNC), we offer you flexibility in the control and monitoring of your machine. Commissioning, control and diagnostics are also possible via smartphones and tablets. It can also be used to authenticate users.  

Tablet with VNC functionality

ADVANTAGES OF THE HMI TOUCH PANELS

  • The right size for each use-case
  • Minimized commissioning time thanks to an effortless configuration and interoperability with more than 40 PLC manufacturers
  • Lean and cost efficient execution of control tasks without the need of an additional PLC using Modbus
  • Maximized overall equipment effectiveness (OEE) by immediate notifications of critical events and an easier failure detection
  • Saves cost of purchasing up to 5 additional HMIs 
  • Minimized commissioning time for visualizing and controlling of safety applications
  • Convenient control on operator level even with gloves on
  • Conveniently monitor & control your HMI panel and machine remotely with your tablet or smartphone
  • Exceed the expectations of each and every client

VARIOUS SIZES - FROM 4.3″ TO 15″

VARIANTS OF THE HMI TOUCH PANELS

The functional HMI panels meet industrial requirements while maintaining high functionality. 

  • Resolution up to 1024 pixels
  • Extended temperature range from -10°C to 60°C or from -20°C to 60°C (on request)
  • Protection range up to IP66/ Nema 4
  • Over 7000 programmable menu pages


VISIT ESHOP

My logo
customer specific design

You have the choice! Personalize your panels in your design. From an order quantity of 100 panels, you decide on screen size, background color, logo and your special printing.

GO DIRECTLY TO hmi PLAN

HMI plan

DOWNLOADS

wienet Industrial Automation - Catalog

0810.1 | 5 MB

CONTACT

Do you need further product information?
Please contact our experts.

Call: +49 951 9324 995

SEND REQUEST