INDUSTRIAL LUMINAIRES  

podis® LED

podis® LED is the innovative lighting solution for industrial use in harsh environments.

LED LUMINAIRES WITH PLUG-IN CONNECTION TECHNOLOGY

podis® LED from Wieland Electric is the perfect solution for work and emergency lighting. The plug-in installation and the robust design of the industrial luminaires ensure easy and reliable handling – during assembly and operation.

Complete system for industrial-scale illumination

FEATURES OF THE podis® LED LUMINAIRES

  • Luminaires with plug-in connection technology as well as pre-assembled cables – customizable
  • Permanently secure, magnetic attachment as well as easy installation on the wire tray
  • High protection class to IP65 and resistance to shock, vibration and extreme ambient temperatures from -40 °C up to +70 °C
  • Optimized design without cooling ribs – insensitive to dust and dirt
  • Fulfills emergency lighting standard in accordance with DIN EN 60598-2-22
  • Certified to CE and UL
Industrial luminaires in various versions

ADVANTAGES OF LED LUMINAIRES

  • Standards-compliant lighting solution for work and emergency lighting
  • Shortest possible installation time thanks to innovative plug-in technology, as well as pre-assembled cables and tool-free fastening
  • Reliable operation under harsh industrial conditions
  • Maintenance-free operation
  • Certification to international standards
LED luminaires fastened to the wire tray with multi-purpose sockets for flexible maintenance

WORK AND EMERGENCY LIGHTING FOR ANY REQUIREMENT

Versions of the podis LED luminaires

VARIANTS

LED luminaires from Wieland are designed for both work and emergency lighting in harsh environments. Available in different versions, they differ in terms of supply voltage, power and mounting technology.

INDUSTRIAL LUMINAIRES FOR MAINS POWER

  • 230 V AC connection voltage
  • 6 and 20 watt output
  • Magnetic and quick mounting
  • Plug-in connection technology and pre-assembled cables
     

to the right led luminaires

LED luminares for mains power for connected loads of 230 V AC

LED LUMINAIRES FOR DIRECT VOLTAGE SUPPLY

  • 120 V DC connection voltage
  • 5 or 20 watt output
  • Magnetic and quick mounting
  • Plug-in connection technology and pre-assembled cables
  • Spherical light cone for uniform illumination of rooms
  • Directed distribution with optics for illuminating long sections, in towers or shafts for example

    to the right led luminaires
 LED luminaires with 120 V DC connected load for the voltage supply

DOWNLOADS

Safety - Catalog

0860.1 | 14 MB

podis® Catalog

0830.1 | 14 MB

Wind Power - Retrofit_EN

0437.1 | 884 KB

CONTACT

Do you need further product information?
Please contact our experts.

Call: +49 951 9324 995

SEND REQUEST