POWER SUPPLIES UND POWER SUPPLY UNITS

wipos Pure Power

There is usually much more to a modern power supply than you might assume at first glance. With the product families of the wipos series, we offer power supplies of different functionalities and performance classes. These not only impress on account of their main features, they also meet their specific requirements in different circuit concepts.

wiepos

 PURE POWER – NO FRILLS

The wipos families boast the following:

  • 100% performance up to 60°C
  • Auto or wide-range voltage input
  • PFC technology
  • Outdoor installation
  • Active monitoring
  • Parallel connection
  • High operational reliability
  • Compensation for voltage drops
  • Easy to set into operation

TECHNICAL DATA 

wipos product familiesBasic LineCompact LineWide Range LineBuilding Line
Input AC or DC1- oder 3-phase1-, 2- oder 3-phase1-, 2- oder 3-phase1-phase
Output DC30-960 W12-960 W480 W100 W
Voltage12, 24, 48 V24 V24, 48 V5,12, 24 V
Temperature range-25 to 70 °C-40 to 70°C-40 to 70°C-25 to 70 °C
Power Boost-120 % (10 s)150% (5 s)-

DOWNLOADS 

FULL ENERGY - wipos - Catalog

0821.1 | 5 MB

CONTACT

Do you need further product information?
Please contact our experts.

Call: +49 951 9324 995

SEND REQUEST