OPTOELECTRONIC PROTECTIVE DEVICES
Safety Light GRIDS Type 4
Whenever large areas at machine or on the production floor need reliable and safe access protection Wieland’s series SLG4 is the perfect choice. Ranges up to 70 m can be implemented with only one single system.
![](https://cdn.wieland-electric.com/_Resources/Persistent/0/2/1/8/02180d9f594d98550c5fda543434d2b5000c90cf/sicherheitslichtgitter-typ-4-lang-a-420x271.png)
Safety Light GRID Type 4
In combination with the samos PRO COMPACT safety PLC or the safety relays from Wieland, the SLG4 series offers a complete solution for safe access to machines and production processes. Thanks to their robustness, SLG4 safety light curtains can also be used in harsh environmental conditions in many industries and applications.
![](https://cdn.wieland-electric.com/_Resources/Persistent/5/e/5/b/5e5b47585181df3be51b3a816a5773a79dcd3dab/sicherheitslichtgitter-slg4-verpackungsmaschine-sensor-zeitgesteuert-506x337-506x337.jpg)