INDUSTRIAL COMMUNICATION

wienet - Industrial Ethernet Switches

With our wienet switches, we ensure smooth communication in your machine network and provide the optimal infrastructure for the data traffic of your machines. 

Managed and Unmanaged Switches - The best product for your machines

Managed Switches

For the best control of your Industrial Ethernet network and fault diagnosis of your data communication, our wienet managed switches are the best choice. We offer you the following functions. 

  • Remote diagnostics
  • Integration into monitoring system
  • Detailed evaluation of internal statistics
  • Monitoring and error detection
  • Prioritization of LAN traffic

Unmanaged Switches

The entry into Industrial Ethernet is particularly easy with the wienet unmanaged switches. Nevertheless, they are completely suitable for industrial use and fulfill all of the following functions - even in continuous operation. 

  • Quick and easy commissioning
  • Small networks and manageable data volumes
  • Use in demarcated areas
  • Simple interface conversion
  • Without remote diagnostics
  • Cost-effective

Unmanaged Switches
Easy entry into Industrial Ethernet

Unmanaged Fast Ethernet Switches
wienet UMS-Series

Requirements

  • First Industrial Ethernet application or small networks
  • Few network nodes and low data flow
  • Cost effective solution
  • Fast installation through plug & play

Features

  • Communication of Ethernet capable devices
  • Fixed configuration
  • Connection of edge devices in network outlets
  • Redundant power supply
  • Optionally with Gigabit ports and PoE+ support (UMS-G series)
     

learn more

Unmanaged Advanced Gigabit Switches
wienet UMS-A-Series

Requirements

  • Small, stand-alone networks with few participants
  • Fiber optic applications: long transmission distances and high bandwidths
  • Harsh industrial environment
  • Avoid separate power supply

Features

  • Power over Ethernet Voltage Boost for PoE+ applications (no separate power supply needed)
  • Multifunctional SFP ports for flexible fiber optic applications
  • Ambient temperature range from -40°C to +75°C
  • Redundant power supply
     

learn more

Managed Switches
Full control in the network

Industrial Protocol Switches
wienet FS-Series

Requirements

  • Industrial Ethernet network available (Profinet or Ethernet/IP)
  • Information about status of network desired
  • Integration in automation environment
  • Rough industrial environment

Features

  • Diagnosis about quality and load of the network
    • up to Ethernet device level and port level
    • via LEDs, web interface, SNMP, bus protocol relay alarm outputs
  • Redundant power supply with wide voltage input (8.4 to 52.8 V DC)
  • Ambient temperature from -40°C to +75°C
  • Error prevention during installation by marking with fieldbus logo

     

learn more

Managed Fast Ethernet Switches
wienet L2MS-Series

Requirements

  • Large networks with many subscribers
  • Need for highest network availability with fast recovery
  • Industrial Ethernet network (Profinet to CC-B or Ethernet/IP)
  • Fiber optic application available
  • Rough industrial environment
  • Data with real-time requirements

Features

  • Ethernet packet prioritization
  • PoE+ support
  • EMC level 3
  • redundant ring topologies with manufacturing time of max. 20 ms
  • redundant power supply with wide voltage input (9-57 V DC)
  • diagnostics via LEDs, web interface, SNMP, bus protocol, relay alarm outputs
  • ambient temperature from -40°C to +75°C
  • Optionally with Gigabit ports and Precision Time Protocol (L2MS-G series)
     


learn more

DOWNLOADS

Industrial Network - wienet SWITCHES - Broschüre

0801.0 | 5 MB

CONTACT

Do you need further product information?
Please contact our experts.

Call: +49 951 9324 995

SEND REQUEST