MODULAR DEVICES FOR FLEXIBLE AND DECENTRALIZED INSTALLATION 

gesis® RM

The gesis® RM series is KNX-based and modular. The functionality of a unit is derived from the nature and number of the extensions added to a base module. A DALI and EnOcean extension module allows communication across systems. The modules are attached to a TH 35 mounting rail and must be installed in a housing. This is usually done in a Wieland system distributor, which enables decentralized and pluggable installation.

 

Ready for KNX

The functionality of the modular gesis® RM series incorporates binary inputs, relay outputs for blind and lighting applications, semiconductor switches for heating/cooling valves, DALI, and an EnOcean extension module. All functions are managed by the KNX base module and executed in up to four extensions.

The arrangement is installed in a system distributor that we define together with our customers. This offers scope for individuality, and it is made to industrial grade in-house.

TECHNICAL DATA

 

Bus systemsKNX / DALI 
Electrical connectionsModules: screw connection,
 system distributors: gesis® connectors
Mains power supplyModules can be fed separately
InputsBinary inputs for potential-free contacts
OutputsBlind, lighting, valve control,
 DALI bus signal (Broadcast)
Mounting methodMounting rail (MR): TH 35
Dimensions in mmModules:
Length: 49 (in direction of MR)
Width: 100 (perpendicular to MR)
Height: approx. 45mm (above MR)
Mounting locationIn housing with at least IP20
Protection ratingModules IP00, total dependent on housing
Compliance / approvalsCE and RoHS-compliant, 
KNX-certified, 
DALI as per DALI specifications

DOWNLOADS

gesis® ELECTRONIC - Catalog

0700.1 | 29 MB

Tender Text gesis® ELECTRONIC

60 KB

gesis® KNX Rm - Manual

BA000482 | 5 MB

Produktdatenbank gesis® KNX (ab ETS4)

4 MB

configurate your individual solution with our GESIS® PLAN planning software

read more
contact

Do you need further product information?Please contact our experts.

call: +49 951 9324 996

send request
callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call
English
Solutions
BackSolutionsAll solutions at a glanceOfficeHotelHospitalSchoolRetail - ShopParking Garage + Logistics + Production
Products
BackProductsElectrical InstallationConnection Technology
Support
BackSupportServiceSoftware & AppsInfoportalDownloads
News
BackNewsPublic RelationsFairs & Events
Contact
BackContactCallback ServiceCustomer ServiceTechnical SupportWieland in GeneralWieland International