FLAT CABLE SYSTEM
Flat Cable gesis® NRG
The gesis® NRG flat cable system combines all the advantages of a modern electrical installation

THE FLEXIBLE BUS-BAR
gesis® NRG enables outputs to be installed and removed easily without cutting and stripping the cable, and it allows for flexible, simple, and space-saving routing. gesis® NRG thereby simplifies installation and planning, and enables not only pure energy distribution but also the combined distribution of energy and data (KNX, SMI, DALI, etc.) inside buildings. In gesis® NRG, Wieland Electric offers a TOP solution for structured and fast electrical installation.

QUICK, EASY and FLEXIBle
Robust and practical
- Small number of different components
- Adapters and feeds compact and robust
- Easy and quick installation
- Contact to the flat cable by means of IDC (no baring and stripping necessary)
- Meets all the requirements of fixed installations
Resource-efficient
- Quick planning and installation
- Reduction in cable material (copper and plastics)
- Short connection cables for end consumers
- Energy savings due to three-phase cabling
Easy to combine, consistent in the system
The 10 mm² system output adapters
- can directly feed customized and property-specific system distributors which are used for protection and sub-distribution
The 2.5/4 mm² system output adapters
- are all designed to be directly pluggable. After leaving the flat cable, it is possible to transition directly to GST18® in order to run the electrical installation to all the consumers
TECHNICAL DATA
Number of poles of output adapter | 3-pole / 5-pole / 5+2-pole |
Rated current of the cable | 2,5/4 mm²: 20 A Bus: 6 A / 3 A (depending on the bus) 10 mm²: 50 A |
Rated voltage | 2,5/4 mm²: 0,6 / 1 kV Bus: 250 V / 50 V (depending on the bus) 10 mm²: 250 / 400 V |
System components | Flat cable, taps and feeds, accessories |
Flat cable systems | 5G2,5/4; 5G2,5/4+2X1,5; 5G10 |
Connection technology | Insulation-piercing clamp technology(no baring and stripping necessary) |
Outer sheath | PVC or halogen-free |
Copper wire | Uncoated, fine-stranded |