LIGHTING CABLING
(REGULATED) FOR HIGHER PROTECTION RATINGS

For main and dimming signals for the area

pluggable smart power and signal supply

In parking garages, logistics centres and storage areas, luminaires are essential for traffic safety. At the same time, they assist with orientation. It therefore needs to be possible to control individual luminaires or luminaire groups flexibly and flawlessly. For this purpose we offer safe power and signal distribution. The combination of our RST® CLASSIC cables, distributors, and connection components supplies DALI luminaires, among others, easily and safely. This allows a flexible choice of connection technology for the luminaires, the protection class with IP66/68/69 is unbeatable.

Benefit FROM THE STRENGTHS OF OUR sophisticated LIGHTING CABLING FOR higher protection ratings:

Fit for the future

Thanks to the design with a combined mains/DALI cable, the installation is equipped for any requirements for controlled lighting.

Safe

No delays on-site: The luminaires can be installed directly without being opened. This means that the industrial manufacturing standard is maintained through to commissioning.

Installed quickly

Cutting, baring, stripping, or clamping the cables takes a lot of time. Our pluggable system is easy to install. This enables a quick initial installation and simple maintenance, as well as an effortless replacement.

Round Connector RST® CLASSIC

DOWNLOADS

HELLO BUILDING - Brochure

0431.1 | 7 MB

RST® - Catalog

0690.1 | 83 MB

Electrical Installations Outdoors

0693.1 | 4 MB

MICRO CONNECTION - RST® MICRO - Brochure

0697.1 | 5 MB

contact

Do you need further information?
 Please contact our experts

call: +49 951 9324 996

send request
callback service