WINDOW BLINDS
(KNX, RELAIS+ SMI) 

Dezentral automation saves cable material

less is more: RESOURCE-SAVING CABLING FOR window blinds

Sun protection devices make a considerable contribution to room comfort inside buildings. We offer resource-saving installation options for shade systems. With our decentralized KNX systems gesis® FLEX and gesis® EIB V, the effort involved in cabling for sunshade systems can be reduced massively. Ideally, the actuators are supplied via a 7-pole gesis® NRG flat cable which provides both three-phase current and the KNX network. For controlling modern SMI drives there is also a corresponding gesis® FLEX KNX SMI gateway.

your advantages

Low resource usage

Save on cable material thanks to decentralized control of sunshade drives.

Clear interfaces & 100% clarity 

The instantly available manual control level of the gesis® FLEX modules makes this possible: profit from clear interfaces between the various assembly sections.

Transparent structures

Use of a 7-pole flat cable to supply the modules leads to a clear installation structure. 

DOWNLOADS

HELLO BUILDING - Brochure

0431.1 | 7 MB

gesis® ELECTRONIC - Catalog

0700.1 | 29 MB

smart Installation - Brochure

0408.1 | 3 MB

SMART AUTOMATION - Brochure

0701.1 | 3 MB

gesis® NRG - Brochure

0663.1 | 15 MB

gesis® Indoor - Catalog

0670.1 | 60 MB

gesis® Cable assemblies - Brochure

0672.1 | 9 MB

contact

Do you need further information?
 Please contact our experts

call: +49 951 9324 996

send request
callback service