INFRASTRUCTURE
CABLING 

Energy distribution in floor and ceiling - structured, comprehensive, and easily installed

we bring STRUcture into your energy distribution

The clearer the structure, the better – this is our motto when it comes to the distribution of energy in buildings. Here our gesis® NRG 5G10 mm² flat cable is particularly suitable for bringing energy into the space. It can be loaded with up to 50 A as a 3-phase system. The required safety devices for the output adapter and the connection cable are realized in a system distribution unit. We also deliver the system distribution units with a connection cable already connected and a pre-assembled flat cable adapter. For the rest of the installation the individual components simply have to be plugged together.

your advantages

Comprehensive network coverage 

Power can be made available everywhere and in clear structures.

Easy installation 

Plug & play is your solution for quick and easy installation. Instead of laborious cutting, baring, stripping, and clamping, the components are simply plugged together.

Versatile use 

In the corresponding design with decentralized fuse protection, the gesis® NRG 5G10 mm² flat cable can also be used to supply floor boxes. 

DOWNLOADS

HELLO BUILDING - Brochure

0431.1 | 7 MB

gesis® NRG - Brochure

0663.1 | 15 MB

smart Installation - Brochure

0408.1 | 3 MB

gesis® Indoor - Catalog

0670.1 | 60 MB

gesis® Cable assemblies - Brochure

0672.1 | 9 MB

contact

Do you need further information?
 Please contact our experts

call: +49 951 9324 996

send request
callback service