OPTOELECTRONIC SAFETY DEVICES 

Safety light curtains AND light grids

The safety light curtains + light grids from Wieland Electric are optimally suitable for finger and hand protection. They also guarantee to monitor access and perform a body detection function.

Safety light curtains and light grids

Hazard points and accesses must be efficiently and ergonomically secured, especially in production processes that call for frequent intervention. The light curtains and light grids from Wieland Electric are highly reliable and extremely easy to use.

Access protection of a machine with light grids

FEATURES of the light gridS and light curtains

  • Complete product range of contactless safety devices comprising safety light curtains SLC and safety light grids SLD
  • Tried and proven M12 connection technology
  • Cable lengths of over 100 meters
  • Configuration without software
  • Sturdy metal housing with integrated slot mounting
Safety light device SLD

YOUR BENEFITS

  • Extremely simple commissioning and configuration without tools, saving time and cutting costs
  • Simple and rapid alignment for fast commissioning and high system availability
  • Optimized safety even in harsh environments
  • Comprehensive range of accessories for all field applications

FINGER, HAND AND BODY PROTECTION RELIABLY ACHIEVED

Variants

The safety light curtains and safety light grids reliably perform the following safety functions:

  • Finger and hand protection
    SLC Standard and SLC Professional
     
  • Body detection and access security
    SLD Standard
     
  • Muting at material locks
    SLD Universal
Safety light grid with muting function

Safety light curtains SLC-4 Standard

  • Suitable for finger and hand protection
  • Integrated LED alignment aid
  • Type 4/ PL e/ SIL 3
     

ABOUT THE LIGHT CURTAINS

Performs the hand protection function on a machine

Safety light curtains SLC-4 Professional

  • Suitable for finger and hand protection with blanking and muting functions
  • Integrated LED alignment aid
  • 7-segment display for diagnostics at first glance
  • Type 4/ PL e/ SIL 3
     

ABOUT THE LIGHT GRIDS

Safety light grid with muting function at material lock

Safety light gridS SLD-4 Standard

  • Suitable for efficient access protection and body detection
  • With integrated laser beam alignment aid
  • Range up to 70m
  • Type 4/ PL e/ SIL 3
     

ABOUT THE LIGHT GRIDS

Access protection over long distances

Safety light gridS SLD Universal

  • Suitable for access monitoring and body detection with muting applications in material entry and exit areas
  • Cost-saving transceiver system
  • Integrated laser beam alignment aid
  • Integrated muting/status signal lamp
  • Type 4/ PL e/ SIL 3
     

ABOUT THE LIGHT GRIDS

Finger and hand protection on a machine with robot arm

DOWNLOADS

Safety - Catalog

0860.1 | 14 MB

sensor PRO Catalog

0893.1 | 3 MB

CONTACT

Do you need further product information?
Please contact our experts.

Call: +49 951 9324 999

SEND REQUEST