EnOcean TECHNOLOGY FOR PLUGGABLE ELECTRICAL INSTALLATION 

gesis® RC

The EnOcean technology stands out from other radio technologies thanks to its battery-free and therefore wireless and maintenance-free sensors. This reduces the installation effort to a minimum and lowers operating and maintenance costs. This technology is used in various Wieland device series. Sensor data is converted directly into switching operations, for example, or passed on to other bus systems. In this context, lighting or blind buttons are also sensors.

SMart Future

The gesis® FLEX series features a KNX – EnOcean gateway, which translates the EEPs (EnOcean Equipment Profiles) into KNX DPTs (Data Point Types), and vice versa. These types of data ensure interoperability within the systems. The gesis® RM series has an extension module, which converts button EEPs into DPTs. There is even a relay output for outdoor use. These products are supplemented with EnOcean sensors like buttons and window contacts.

TECHNICAL DATA

 

Radio technologyEnOcean
Radio frequency868 Mhz
Radio reach nominally300 m in an open area
Radio reach typically30 inside buildings
Radio reach recommended15 m radius as plan basis
Compliance / approvalsDevice-specific, 
KNX-certified, 
CE-compliant, 
RoHS-compliant, 
RED-compliant

DOWNLOADS

gesis® ELECTRONIC - Catalog

0700.1 | 29 MB

Tender Text gesis® ELECTRONIC

60 KB

configurate your individual solution with our GESIS® PLAN planning software

read more
contact

Do you need further product information?Please contact our experts.

call: +49 951 9324 996

send request
callback service