ROOM AUTOMATION AND SYSTEM DEVICES

gesis® KNX

KNX is a standardized bus system used all over the world for room and building automation. A reliable certification system ensures smooth interaction between the devices and software applications of over 400 companies – without the need to coordinate them individually using functions. 

NETWORKED into the future

Setting up and operating a KNX system requires system components. These make it possible to create networks of all sizes, from little ones with a few subscribers through to large, globally networked installations. This system is used to operate the Wieland KNX (EIB) device series. Wieland Electric focuses on the core area of decentrally installed inputs/outputs. To supplement these core products, further functions like presence and motion detectors and push-button interfaces, etc. are offered.

TECHNICAL DATA

 

Bus systemKNX
Transmission mediumKNX TP, KNX IP
Bus connectionScrew or spring-cage connection
Compliance / approvalsCE-compliant, KNX-certified

DOWNLOADS

Tender Text gesis® ELECTRONIC

111 KB

gesis® ELECTRONIC - Catalog

0700.1 | 29 MB

Produktdatenbank gesis® KNX (ab ETS4)

4 MB

contact

Do you need further product information?Please contact our experts

call: +49 951 9324 996

send request
callback service

When are you available? 
We are looking forward to advising you personally.

 

arrange callback
English
Solutions
BackSolutionsOfficeHotelHospitalSchoolRetail - ShopParking Garage + Logistics + Production
Products
BackProductsElectrical InstallationConnection Technology
Support
BackSupportServiceSoftware & AppsInfoportalDownloads
News
BackNewsPublic RelationsFairs & Events
Contacts
BackContactsCallback ServiceCustomer ServiceTechnical SupportWieland in GeneralWieland International