MODULAR DEVICES 
FLAT DEVICE SERIES
 

gesis® EIB V 

This device series is KNX-based and can therefore be used interoperably with other KNX products. The flat housing, which can be mounted directly, enables decentralized installation close to the load in very confined spaces, such as under cable trays. With consistent pluggability and a high degree of prefabrication, these devices are quick to install without any errors.

Modular Device gesis® EIB V

 SECURE & Flexible

GESIS® EIB V

All the devices in this series are connected exclusively with connectors from the gesis® series. The housings have been designed so that they can be installed directly decentrally and therefore close to the load in cavity floors or suspended ceilings without any additional measures.
This device series is principally used to control terminals for lighting and blinds.

 

TECHNICAL DATA

 

Bus systemKNX TP1
Electrical connectionsgesis® connectors
Mains power supply1-phase and 3-phase models
OutputsBlind and lighting control
Dimensions in mm255/112/32
Mounting methodSurface mount with screw fastening 
Mounting locationIn dry interiors
Protection ratingIP20
Compliance / approvalsCE and RoHS-compliant, KNX-certified

DOWNLOADS

gesis® ELECTRONIC - Catalog

0700.1 | 29 MB

gesis® EIB V - Manual

BA000231 | 2 MB

Tender Text gesis® ELECTRONIC

60 KB

Product Data Base (ETS4)

261 KB

configurate your individual solution with our GESIS® PLAN planning software

read more
contact

Do you need further product information?Please contact our experts.

call: +49 951 9324 996

send request
callback service