INSTALLATION CONNECTORS 

gesis® MINI

This installation connector system combines minimum dimensions with maximum flexibility.
gesis® MINI is ideal as a space-saving electrical installation system as well as for connections inside equipment or as an equipment connector – both outside and inside fixed installations

gesis® MINI

OUR Allrounder

A true allrounder:

  • Suitable for use as installation material in fixed installations.
  • Suitable as an equipment connector in accordance with the requirements of the fixed installation.
  • Suitable as secure connection material inside electrical equipment.

TECHNICAL DATA

 

Number of poles2, 3, 4 and 5-pole
Available system components  Plug connectors, device connectors, distributors, intermediate couplings, cable assemblies
Rated current6 A / 10 A / 13 A / 16 A (depending on the coding)
Rated voltage50 V /
250 V /
250 V / 400 V (depending on the coding)
Locking mechanismSelf-locking, release using tool, universally integrated
Product standartsIEC 61535
UL/CSA under certain conditions (please consult us) (More detailed description and product assignment can be found in our eShop)
Protection ratingIP20 unplugged
IP40 plugged
Ambient temperature–5 °C to 40 °C

DOWNLOADS

gesis® Indoor - Catalog

0670.1 | 60 MB

HELLO LIGHT - Brochure

0429.1 | 5 MB

smart Installation - Brochure

0408.1 | 3 MB

gesis® Cable assemblies - Brochure

0672.1 | 9 MB

HELLO BUILDING - Brochure

0431.1 | 7 MB

Tender Text gesis® MINI

138 KB

configurate your individual solution with our GESIS® PLAN planning software

read more
contact

Do you need further product information?Please contact our experts.

call: +49 951 9324 996

send request
callback service

Don’t be on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call
English
Solutions
BackSolutionsOfficeHotelHospitalSchoolRetail - ShopParking Garage + Logistics + Production
Products
BackProductsElectrical InstallationConnection Technology
Support
BackSupportServiceSoftware & AppsInfoportalDownloads
News
BackNewsPublic RelationsFairs & Events
Contacts
BackContactsCallback ServiceCustomer ServiceTechnical SupportWieland in GeneralWieland International