gesis® MICRO
This connector system outside fixed installations enables equipment like luminaires in furniture and shelving to be connected securely and flexibly in an extremely easy and minimalistic manner.
ideal features -
easy Installation
The gesis® MICRO connector system impresses with its round shape and small diameter of just 8 mm. These ideal properties enable the cable assemblies to be laid and installed easily and unobtrusively.
The 2-pole and 3-pole connector system (GST08i2 / GST08i3) can be guided through drilled holes with a diameter of 8 mm with ease, without the need for special tools.
Given that gesis® MICRO is optimally matched to the entire gesis family, this enables a completely integrated system.
TECHNICAL DATA
Poles | 2-pole / 3-pole |
Available system components | Device connectors, distributors, cable assemblies |
Rated current | 2,5 / 6 A (depending on the coding) |
Rated voltage | 50 V / 250 V (depending on the coding) |
Locking mechanism | None |
Product standards | IEC 60320, IEC 61984 (depending on the coding) |
Protection rating | IP20 unplugged IP40 plugged |
Ambient temperature | -5 °C to +40 °C |
Note | gesis® MICRO (GST08) is not intended for use in fixed installations as per IEC 61535 |
Construction Products Regulation | Show list |
WARNING
NO COMPATIBILITY BETWEEN CONNECTOR SYSTEMS FROM DIFFERENT MANUFACTURERS
Mixed connections between Wieland GST® connectors and connectors from other manufacturers can endanger the health and safety of people, animals and property.
Mixed connections between Wieland GST® connectors and connectors from other manufacturers can lead to the loss of the presumption of conformity according to Section 4 of the 1st ProdSV (Low Voltage Directive). Connectors from other manufacturers may not be made available or offered on the market in combination with Wieland GST® connectors or with the statement "Compatible with Wieland GST® connectors".
Explanation:
The Wieland gesis® CLASSIC installation connector system consists of GST® connectors, GST® device connectors, GST® distribution blocks and pre-assembled variants with different cable cross-sections and different connection techniques. All GST® products are certified in accordance with the harmonised standard EN IEC 61535 and are marketed by us for the establishment of a permanently pluggable connection in electrical installation systems.
EN IEC 61535 is a product standard and only regulates the requirements for product design; as a product standard, EN IEC 61535 does not contain any specifications for the design of connectors; i.e. unlike design standards (e.g. for the manufacture of earth contact connectors), codings and mating face can be freely selected by the manufacturers and can also be further developed within an installation connector family. This design freedom means that mechanical pluggability alone does not establish compatibility between connectors from different manufacturers.
Accordingly, the product standard EN IEC 61535 stipulates that only installation connectors from the same manufacturer should be used for installations, as this is the only way to ensure safe power transmission over a long period of time.