ROUND CONNECTORS 

RST® POWER

The RST® POWER series comprises high-current connectors for large cross-sections and is specifically aimed at equipment engineering.

PLUG & POWER

With a current-carrying capacity of 50 A combined with an extremely compact design, the connector can be used virtually anywhere.
The device connectors are quick and easy to fit into suitable M32 or M40 feed-through holes. 

RST Power Video

TECHNICAL DATA

 

Rated voltage250/400 V, UL 600 V
Rated current50 A
Number of poles4-5
Protection ratingIP66/67/69
Certificates / approvalsVDE, c CSA us

DOWNLOADS

RST® - Catalog

0690.1 | 83 MB

Electrical Installations Outdoors

0693.1 | 4 MB

Tender Text RST® POWER 50 A

56 KB

configurate your individual solution with our GESIS® PLAN planning software

read more
CONTACT

Do you need further product information? 
Please contact our experts.

Call: +49 951 9324 996