ROUND CONNECTORS 

RST® MINI

The RST® MINI logically follows the trend toward compact designs. With its small dimensions, this installation connector can also be used in extremely confined spaces. 
The RST® MINI is a complete installation system comprising connectors, device connectors, cable assemblies, and distributors.

COMPACT AND SAFE

The connectors are designed for a wide range of requirements. In accordance with IEC 61535, the RST® MINI satisfies the highest safety requirements in terms of:

  •          Protection against electric shock
  •          Resistance to excessive heating
  •          Hazardous interchangeability

The RST® MINI series also features the smart TWISTLOCK locking mechanism. In addition to its compact design, it is also color-coded and mechanically coded, and extremely easy to install, providing a time saving of up to 80 percent.  

RST Mini Video

TECHNICAL DATA

 

Rated voltage250/400 V, UL 300 V
Rated current 16 A
Number of poles2-5
Protection ratingIP66/68 (3m; 2h)/69
Certificates / approvalsVDE, UL, CSA, RINA, LR, DNV/GL, BV

DOWNLOADS

RST® - Catalog

0690.1 | 83 MB

Electrical Installations Outdoors

0693.1 | 4 MB

Tender Text RST® MINI 16 A

101 KB

configurate your individual solution with our GESIS® PLAN planning software

READ MORE
CONTACT

Do you need further product information? 
Please contact our experts.

Call: +49 951 9324 996