ROUND CONNECTORS

RST® CLASSIC

The RST® CLASSIC connectors are the all-rounders with the most extensive portfolio.

Available in 2-pole to 7-pole models.

RST CLASSIC family

THE PLUGABLE ELECTRICAL INSTALLATION

With its modular design, the RST® Classic series offers the perfect solution for any application. It enables a comprehensive network of electrical connection technology components, all prefabricated and tested in the factory. The system is tailored to the requirements of a modern electrical installation. The 6-pole to 7-pole connectors are optionally available as barrier seal models, this prevents any spread of moisture through the cable system. The huge flexibility of the system as well as its quick and safe assembly significantly increase the operational readiness of plants.

Video RST® CLASSIC

TECHNICAL DATA

 

Rated voltage250/400 V, UL 600 V
Rated current20 A, 25 A, 32 A
Number of poles2-7
Protection ratingIP66/68 (3m; 2h)/69,
barrier seal optional
Certificates / approvals VDE; TÜV Rheinland; LR;
DNV/GL; RINA; BV; ATEX;
IECEx; CSA*; UL* ;CQC
* rewirable  models

DOWNLOADS

RST® - Catalog

0690.1 | 83 MB

RST® - Outlet - Customer Information

0694.1 | 852 KB

Electrical Installations Outdoors

0693.1 | 4 MB

Tender Text RST® CLASSIC 25 A

55 KB

Tender Text RST® CLASSIC 20 A

443 KB

configurate your individual solution with our GESIS® PLAN planning software

read more
CONTACT

Do you need further product information? 
Please contact our experts.

Call: +49 951 9324 996