DIN RAIL TERMINAL BLOCKS WITH PUSH-IN CONNECTION 

fasis WTP 

fasis WTP – our DIN rail terminal blocks with push-in connection. The series cleverly combines maximum efficiency with minimum size. The fasis WTP tool-free push-in connection technology is based on a smart holistic concept. It is designed for different wire cross-sections and has extensive accessories for a wide variety of extensions.

Fasis WTP

MAXIMUM EFFICIENCY

The fasis WTP DIN rail terminal blocks boast the following:

Quick wiring with push-in

  • Simply push in wires – done!
  • Tool-free wiring
  • Easy potential distribution
  • Two-row, plug-in jumper channel 

Efficient use of space in control cabinet

  • Required space of only 3.5 mm / DIN rail terminal block
  • Efficient use of space with Wieland multi-tier terminals – only 1.75 mm / signal
  • Required space for 100 signal passes: only 0.175 mm

Safe handling

  • With integrated push-button
  • No contact with live parts
  • Vibration-proof spring-cage technology
Fasis WTP Video

TECHNICAL DATA

 

Connection cross-sectionUp to 10 mm2
Rated currentUp to 57 A
Rated voltage Up to 1000 V

DOWNLOADS

DIN RAIL TERMINAL BLOCKS - selos + fasis - Catalog

0500.1 | 16 MB

AT A GLANCE - selos + fasis - Brochure

0511.1 | 4 MB

we can help you with your planning
Wieplan CLICK2BUY                                       

more
CONTACT

Do you need further product information? 
Please contact our experts.

Call: +49 951 9324 991