MODULAR BUILDINGS – BUILT WITH PREFAB

Currently the only system that allows installation in inaccessible areas

THE FUTURE OF BUILDING!

Construction is booming, and Wieland Electric is continuing to drive the momentum: Wieland PREFAB makes modular construction even more efficient. Our pluggable electrical installation systems can already be integrated into the process of industrial prefabrication, avoiding the need for intricate and time-consuming activities in the factory and on the construction site. 

In addition to our well-thought-out solutions, from distributor to infrastructure cabling and pre-assembled sockets, we support planners, civil engineers, and electrical contractors with comprehensive services and planning tools – for streamlined, speedy, and safe construction processes.

ADVANTAGES THAT SIMPLY IMPRESS

Our industrially prefabricated connector systems gesis® and RST® are tailor-made for the requirements of modular construction. Thanks to their plug & play functionality, they can be introduced into the production process for serially manufactured buildings easily, safely, and in time-saving fashion – regardless of whether this involves wet or dry modular construction:

CLARITY

With its connector systems, Wieland PREFAB enables a structured, traceable, and reproducible electrical installation in all parts of the building.

PLANNING CAPABILITY

Wieland PREFAB ensures calculable project processes and guarantees standardized quality in planning and execution.

SUSTAINABILIITY

Reusable installation components make Wieland PREFAB an ecological, sustainable, and economical installation solution.

EFFICIENCY

The pluggable electrical installation from Wieland PREFAB contributes to efficient use of materials and significantly reduces assembly time. Compared to conventional building installation, you can expect time savings of 70% and cost savings of 30%.

SAFETY

The two connector systems gesis® and RST® are standardized interfaces for electrical installation and building technology and prevent mismating thanks to mechanical coding.

 

OUR FULL SERVICE OFFERING

With Wieland PREFAB, you benefit not only from a technically mature solution, but also from our comprehensive range of services and end-to-end support from planning to logistics – all from a single source.

SUPPORT IN ALL PHASES

1. CAREFUL 
PLANNING

  • We work with you to develop a customized, scalable concept according to your requirements and to convert it into an impressive plan.
  • Quotations can be prepared as early as the tendering phase, helping you to obtain a transparent cost structure at an early stage.

2. SOPHISTICATED LOGISTICS

  • Customized deliveries save time and simplify on-site execution.
  • We ensure on-time delivery to your desired address – whether directly to you for prefab production or to the construction site.

3. INTELLIGENT 
PICKING

  • We pick system components by order and combine them logically by room, installation section, or level.
  • On request, we can support you with customer-specific labeling of components.

PREFAB - THE INNOVATION BEHIND 
THE WORLD'S FIRST FOR MODULAR CONSTRUCTION

The two connector systems gesis® and RST® from Wieland PREFAB are the only ones that may be installed in areas that are subsequently no longer accessible. Wieland PREFAB is the only system that meets the requirements for factory installation in serially manufactured components and modules. Complimenting all this are ready-to-plug-in pre-installed distributors, industrially manufactured infrastructure for power supply and building control, as well as sockets and control points.

SOLUTIONS FOR FACTORY INTEGRATION 
IN WET CONSTRUCTION


With the industrially prefabricated components of the Wieland PREFAB system, it is possible to shift the complex electrical installation work from the construction site to the prefabricating factory, thereby significantly increasing the degree of integration. The electrical installation is integrated into the prefabricated components in advance so that they can be delivered to the construction site ready for connection. This speeds up workflows and considerably reduces costs.

PREFAB SYSTEM CABLING IN CONCRETE CONSTRUCTION

Until now, it was not possible to install the electrical installation in precast concrete elements at the factory. Either empty conduits or cable shafts were used here. For electrical branches, additional junction boxes also had to be installed, conventionally wired, and subsequently resealed.


Things are easier and more efficient with Wieland PREFAB: The moisture-protected RST® round connector system with IP69 protection can be cast with concrete directly in the factory production process as a pluggable, pre-assembled installation with supply cable and connection and distribution pieces. This means that the individual concrete elements only have to be connected to each other later with plug & play.

Wieland Electric has proven the suitability for this application with special service life tests and suitability tests and has had them confirmed by a neutral body.


Back to top 

and  discover "Factory integration - dry construction" and "Solutions for on-site installation".

 SOLUTIONS FOR 
FACTORY INTEGRATION IN DRY CONSTRUCTION


With the industrially prefabricated components of the Wieland PREFAB system, it is possible to shift the complex electrical installation work from the construction site to the prefabricating factory, thereby significantly increasing the degree of integration. The electrical installation is integrated into the prefabricated components in advance so that they can be delivered to the construction site ready for connection. This speeds up workflows and considerably reduces costs.

PREFAB SYSTEM CABLING IN MODULAR WOOD AND STEEL CONSTRUCTIONS

Until now, it was costly and required skilled workers to incorporate the electrical installation during the actual production of modular construction elements and room modules. The use of pluggable solutions in areas that were no longer accessible was not permitted. Therefore, empty conduits or cable ducts were used. In this case, the subsequent complex electrical installation was often the bottleneck on the construction site, preventing rapid construction progress.

With Wieland PREFAB, there is now a perfect solution for the factory integration of the electrical installation in the manufacturing process of modules and construction elements made of wood and steel. This applies to all serial construction methods such as room module construction, frame construction, modular cell construction, and container construction as well as to prefabricated houses.

For the GST18® connector system from the gesis® product family, which can be used in all dry construction methods, Wieland has now received certification for maintenance-free plug connections following extensive tests and inspections. This certificate of suitability, which has also been confirmed by a neutral body, now enables the use of pluggable pre-installation in construction elements and room modules – safely and quickly. Only a few electrical installation tasks then need to be carried out on the construction site – simply with plug & play.

 

Back to top
-
and  discover "Factory integration - wet construction" and "Solutions for on-site installation".

SOLUTIONS FOR ON-SITE INSTALLATION


The shortest possible construction time! This is one of the most important arguments in favor of modular construction. Even if the industrially manufactured construction elements and modules do not yet include an electrical installation, the pluggable PREFAB system can be used to significantly reduce the labor time for the electrical trade on the construction site. Note: This requires timely coordination with Wieland regarding the necessary installation routes and cable routing ducts.

PREFAB SYSTEM COMPONENTS FOR FAST AND EFFICIENT INSTALLATION 
ON THE CONSTRUCTION SITE

The reliable GST18®, GST15, and RST® connector systems have been proven to save up to 70% of the installation time. The PREFAB system components are delivered to the construction site in the style of a modular system and are laid and plugged together there in the installation ducts and areas provided for this purpose – simply plug & play.

The amount of effort involved can be reduced even further with highly integrated installation units such as the new aluminum wall profiles, which are already equipped at the factory with all the necessary electrical components such as sockets and control points.


These can be flush-mounted, for example, as complete units in niches provided for this purpose in precast concrete elements. The ready-to-plug PREFAB installation units minimize the installation effort and become design elements for the room design.

We deliver the pre-assembled installation units to the construction site ready for installation. The entire installation comprises connectors, cable assemblies, distribution elements, and device connectors. Circuits or applications can also be easily distinguished visually with our mechanically coded and color-coded connectors. This makes mismating impossible and installation safe and easy.

 

Back to top 

and  discover "Factory integration - wet construction" and "Factory integration - dry construction".

PREFAB AT BAU 2023

From April 17 to 23 at our booth 109 in hall C2.

Make an appointment with us and secure your free ticket. We have only a limited number of tickets. We look forward to hearing from you.

Experience PREFAB live at the BAU 2023 
trade fair in Munich.

SECURE A FREE TICKET

FUTURE-ORIENTED CONSTRUCTION PROJECTS

Building type: 
Residential construction 
Schools 
Hotels 

Construction methods: 
Modular building 
Skeleton construction 
Container 
Room in room 
Classic prefabricated housing

THE INNOVATION BEHIND – PREFAB

INDUSTRIAL 
PRE-INSTALLATION

PRE-INSTALLED 
SYSTEM DISTRIBUTORS 

The starting point for an electrical installation is always an electrical (sub-)distributor with the necessary protective devices and fuses. In the PREFAB system, this distributor is pre-installed by Wieland ready to plug in. 

Depending on the control system selected, it is also equipped with the necessary electronic components, whether for a KNX bus system or also for powerline technology, which is especially suitable for PREFAB applications.

PLUGGABLE 
ELECTRICAL INFRASTRUCTURE

With our gesis® (IP40) and RST® (IP67 and higher) connector systems you create clear topologies for the low-voltage network and building control (e.g. via KNX bus system or alternatively via powerline). Our coded connectors ensure fast and safe electrical installation.

PRE-INSTALLED 
SOCKETS & CONTROL POINTS

Sockets, switches, and other control points are also pre-installed ready to plug in – they fit into the installation sockets prescribed for the construction method and building standards. They are also prepared with the technology required for building control, e.g. KNX or powerline chips.

In a highly integrated model, the sockets and control points are even available factory-fitted in a pre-installed installation column made of aluminum that is completely ready to plug in. This installation unit can be flush-mounted in prepared wall niches, and its clear design makes it a design element for modern rooms.

DEVICES AND INSTALLATION UNITS

gesis® CLASSIC
RST® CLASSIC
RST® Distributor
GST® Distributor

CLEVER CONTROL SOLUTIONS

KNX CONTROL SYSTEM – 
CENTRAL BUS INSTALLATION

The PREFAB distributor contains all the protective devices for the low-voltage circuits and is additionally equipped with KNX components for controlling lights, blinds, and other building functions. All luminaires, motors, and other electrical consumers are supplied from the PREFAB distributor in a star topology. In parallel to the gesis®/RST® infrastructure, pluggable bus cabling is used.


Main applications: 

  • Houses and apartment buildings

Advantages:

  • Very high degree of prefabrication possible
  • Cost-efficient actuator
  • High availability of systems, products, and knowledge throughout the market
  • Technically mature and very reliable

Challenges:

  • Many leads from the central distributor
  • Possibly a slightly larger distributor
  • Difficult to retrofit

System example – Smart Home:

KNX is the system with the highest market penetration, the most manufacturers, and a long history. It is considered absolutely interoperable, is internationally standardized, and even systems from the early days can still be operated and extended without any problems.

KNX CONTROL SYSTEM – 
DECENTRALIZED BUS INSTALLATION

The PREFAB distributor contains all the protective devices for the low-voltage circuits and is additionally equipped with basic KNX supply. The KNX control components for lighting and blinds – gesis® FLEX – are distributed decentrally in the building. The socket circuits and the decentralized KNX controls are supplied from the PREFAB distributor. Luminaires, motors, and other electrical consumers are plugged into the gesis® FLEX modules. In parallel to the gesis®/RST® infrastructure, pluggable bus cabling is used.

Main applications:   

  • Hotels, schools, office buildings

Advantages:

  • Few leads from the distributor
  • Easier to retrofit, as on-site cable runs are shorter

Challenges:

  • A decentralized, revisable installation location for the electronics is required

System example – Smart Home:

Again KNX can be used, and other systems are of course also possible.

CONTROL SYSTEM POWERLINE - 
ENERGY AND DATA DIRECTLY VIA THE 
gesis®/RST® INFRASTRUCTURE 

The PREFAB distributor includes all the protective devices for the low-voltage circuits and is additionally equipped with basic powerline supply (digitalSTROM system).  

All sockets, control points, luminaires, motors, and other consumers are connected in a pluggable manner per circuit in a bus topology from the PREFAB distributor using the gesis®/RST® infrastructure. No additional lead is required for the building control system. Extremely simple and standardized cabling is made possible. The powerline technology is therefore ideally suited to modular construction.

Main applications:

  • All buildings with modular construction

Advantages:

  • Very simple cabling structure
  • Easy to retrofit, as data and power are available everywhere in parallel and can easily be branched off.

Challenges:

  • Due to physics, powerline is more susceptible to interference than separately laid communication.
  • Numerous electronic components that have to be installed decentrally.
  • The systems are often proprietary.

System example – Smart Home:

digitalSTROM is a proven system based on powerline. It makes Smart Home solutions easy to implement.

OTHER ALTERNATIVES

In addition to KNX and powerline, other control technologies are possible on a customer-specific basis (e.g. radio systems such as EnOcean, Zigbee, or Bluetooth LE).

Advantages:

  • Very simple cabling structure
  • Sensors, such as pushbuttons, can be placed anywhere.

Challenges:

  • Occasionally, there are range problems, but these can easily be remedied with mesh or amplifier methods.

System example – Smart Home:

EnOcean is a proven wireless system on the basis of which many manufacturers develop components that can be used together in a system. The sensors, such as pushbuttons, are mostly energy self-sufficient and do not require batteries, which makes maintenance unnecessary.

SMART HOME

PREFAB installations with KNX and powerline (digitalSTROM) offer not only basic Smart Home functions such as central controls and scenes, but also the prerequisites for the future implementation of other IP-based Smart Home systems, app control, and cloud services.

When using the PREFAB powerline control, energy consumption measurement of the individual powerline circuits and electrical devices is also included. With rising electricity prices, this is an increasingly important function.

DIGITAL SUPPORT 
FROM PLANNING TO PRODUCTION 

FROM THE CONCEPT
TO PRODUCTION PLANNING

Right from the beginning of the partnership, i.e. from the first customer-specific cabling diagram to a 3D plan of the pluggable PREFAB system, the joint process is supported digitally.

With the BSC (Building Solutions Configurator), it is possible to obtain an initial overview of the PREFAB schematic with just a few clicks – adapted to the customer’s construction method and process. Starting from this basic concept, the PREFAB tools can be augmented with planning data step by step all the way through to concrete plans, which are executed with the 3D planning tool BSD (Building Solutions Designer).

INNOVATIVE PLANNING TOOLS
FOR ELECTRICAL INSTALLATION

The BSD also offers the possibility of 3D data exchange with common BIM planning software, making it possible for the first time to integrate pluggable electrical installation cabling into a holistic building design. For our customers, this creates the basis for production planning, including the electrical installation, in the factory.

The generation of customer-specific parts lists, a cost calculation, and features such as current load calculations are further useful functions of the digital PREFAB tool support.

ANDREAS FENN,
PRODUCTMANAGER 

"Cost, time constraints, and a shortage of skilled labor are forcing us to push ahead with the industrial construction of all types of buildings. This can only be done together in interdisciplinary teams. Let’s tackle this together."

WITH US YOU CAN RELY ON 
QUALITY AND AN UNBEATABLE PARTNERSHIP

OUR EXPERTS: THE KEY TO YOUR SUCCESS

Wolfgang Lohr OEM, P-Sales Installation & Infrastructure
Leroy McInturff P-Sales Installation & Infrastructure
Thomas Nieborg Product Manager Software & Tools, Connection Technology
Sven Günther Dept. Head Global TU Management (GSM)

TALK TO WIELAND
COME AND SEE US!

As a professional, you know exactly where you need support. As professionals, we know exactly what this should look like. The best way is for us to chat in person about how, where, and when we can support you. Please let us know your preferred contact times, and our experts will contact you promptly.

TALK TO WIELAND

REAL SUCCESSES
PROVEN BY REFERENCES

THE PREFAB NEWSLETTER
DIRECTLY TO YOUR MAILBOX

Do you have a need for efficient and sustainable installation solutions, both now and in the future? 
Keep up to date with new developments relating to PREFAB and subscribe to the newsletter now.

* Mandatory

PRESS RELEASES

2023_01_WielandElectric_Pressemeldung_BAU2023_EN.docx

3 MB

BAU23 TRADE FAIR MUNICH

Experience PREFAB at our booth. 
From April 17 to 23 in hall C2, booth 109.

  1. Arrange an appointment
  2. Secure a free ticket
  3. Experience PREFAB live with our experts
Get your free ticket
TALK TO WIELAND

Avoid being kept on hold. 
Our experts will call you.

  1. Fill out the form
  2. Specify a desired time
  3. Receive a call from our experts
arrange a phone call